• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Round Bare Heat-Resistant Crimp Terminal (Part Numbers)

Round Bare Heat-Resistant Crimp Terminal
  • Volume Discount

【Product Specifications】
・Material-Nickel material conforming to JIS H4501
・Heat-resistant-Max. 400℃
・With case (for 210 to 216)
・Type…14-6
・Length(mm)…27.5
・Solid(mm)…3.7 to 4.6

(i)Caution

Part Number

Configured Part Number is shown.

EA538MA-213

Part Number
EA538MA-213
Part NumberVolume DiscountDays to Ship
Available

Quote

Loading...

  1. 1

Additional Products in this Category

Tech Support

Automation Components Group
Tel:+52-442-672-7661
Mon. - Fri. 8 a.m. - 6 p.m. Sat. 8 a.m. - 12 p.m