• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

[Round Type] Heat-Resistant Bare Crimp Terminal (Part Numbers)

[Round Type] Heat-Resistant Bare Crimp Terminal
  • Volume Discount

【Product Specifications】
・Material-Nickel material conforming to JIS H4501
・Heat-resistant-Max. 400℃
・With case (for 210 to 216)
・Type…8-10
・Length(mm)…29.5
・Solid(mm)…2.9 to 3.6

(i)Caution

Part Number

Configured Part Number is shown.

EA538MA-212

Part Number
EA538MA-212
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support

Automation Components Group
Tel:+52-442-672-7661
Mon. - Fri. 8 a.m. - 6 p.m. Sat. 8 a.m. - 12 p.m