[Round type] Heat-resistant bare crimp terminal EA538MA-211 (Part Numbers)

[Round type] Heat-resistant bare crimp terminal EA538MA-211

【Product Specifications】
・Material-Nickel material conforming to JIS H4501
・Heat-resistant-Max. 400℃
・With case (for 210 to 216)
・Type…8-8
・Length(mm)…29.5
・Solid(mm)…2.9 to 3.6

Part Number

Configured Part Number is shown.

EA538MA-211

Part Number
EA538MA-211
Part NumberVolume DiscountDays to Ship

Quote

Loading...

  1. 1

Additional Products in this Category

Tech Support