• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 2:30 a.m. to 8:00 a.m. (CST) 2/17/2019. We apologize for the inconvenience.

[Round type] Heat-resistant bare crimp terminal EA538MA-210

[Round type] Heat-resistant bare crimp terminal EA538MA-210

【Product Specifications】
・Material-Nickel material conforming to JIS H4501
・Heat-resistant-Max. 400℃
・With case (for 210 to 216)
・Type…8-6
・Length(mm)…23.5
・Solid(mm)…2.9 to 3.6

Part Number

Configured Part Number is shown.

EA538MA-210

Part Number
EA538MA-210
Part NumberVolume DiscountDays to Ship

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA538MA-210 in the [Round type] Heat-resistant bare crimp terminal EA538MA-210 series.

Additional Products in this Category

Tech Support