[Round type] Heat-resistant bare crimp terminal EA538MA-207

[Round type] Heat-resistant bare crimp terminal EA538MA-207

【Product Specifications】
・Material-Nickel material conforming to JIS H4501
・Heat-resistant-Max. 400℃
・With case (for 210 to 216)
・Type…5.5-5
・Length(mm)…19.5
・Solid(mm)…1.9 to 2.8

Part Number

Configured Part Number is shown.

EA538MA-207

Part Number
EA538MA-207
Part NumberVolume DiscountDays to Ship

6 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA538MA-207 in the [Round type] Heat-resistant bare crimp terminal EA538MA-207 series.

Additional Products in this Category

Tech Support