• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25 to 7:00 a.m. (CDT) 5/26/2019. We apologize for the inconvenience.

[Round type] Heat-resistant bare crimp terminal EA538MA-205

[Round type] Heat-resistant bare crimp terminal EA538MA-205

【Product Specifications】
・Material-Nickel material conforming to JIS H4501
・Heat-resistant-Max. 400℃
・With case (for 210 to 216)
・Type…2-5
・Length(mm)…17.0
・Solid(mm)…1.5 to 1.8

Part Number

Configured Part Number is shown.

EA538MA-205

Part Number
EA538MA-205
Part NumberVolume DiscountDays to Ship

6 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA538MA-205 in the [Round type] Heat-resistant bare crimp terminal EA538MA-205 series.

Additional Products in this Category

Tech Support