• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25 to 7:00 a.m. (CDT) 5/26/2019. We apologize for the inconvenience.

[Round type] Bare crimp terminal EA538MA-2

[Round type] Bare crimp terminal EA538MA-2

【Product Specifications】
・Material-Oxygen-free copper(Tin electroplated)
・Type…1.25-4
・Stranded(mm2)…0.25 to 1.65
・Qty.…100 pcs

Part Number

Configured Part Number is shown.

EA538MA-2

Part Number
EA538MA-2
Part NumberVolume DiscountDays to Ship

5 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support