[Round type] Bare crimp terminal EA538MA-130

[Round type] Bare crimp terminal EA538MA-130

【Product Specifications】
・Material-Oxygen-free copper(Tin electroplated)
・Type…60-12
・Stranded(mm2)…42.42 to 60.57
・Qty.…100 pcs

Part Number

Configured Part Number is shown.

EA538MA-130

Part Number
EA538MA-130
Part NumberVolume DiscountDays to Ship

6 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA538MA-130 in the [Round type] Bare crimp terminal EA538MA-130 series.

Additional Products in this Category

Tech Support