• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25 to 7:00 a.m. (CDT) 5/26/2019. We apologize for the inconvenience.

[Round type] Bare crimp terminal EA538MA-128

[Round type] Bare crimp terminal EA538MA-128

【Product Specifications】
・Material-Oxygen-free copper(Tin electroplated)
・Type…60-8
・Stranded(mm2)…42.42 to 60.57
・Qty.…100 pcs

Part Number

Configured Part Number is shown.

EA538MA-128

Part Number
EA538MA-128
Part NumberVolume DiscountDays to Ship

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA538MA-128 in the [Round type] Bare crimp terminal EA538MA-128 series.

Additional Products in this Category

Tech Support