[Round type] Bare crimp terminal EA538MA-124

[Round type] Bare crimp terminal EA538MA-124

【Product Specifications】
・Material-Oxygen-free copper(Tin electroplated)
・Type…38-8
・Stranded(mm2)…26.66 to 42.42
・Qty.…100 pcs

Part Number

Configured Part Number is shown.

EA538MA-124

Part Number
EA538MA-124
Part NumberVolume DiscountDays to Ship

6 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA538MA-124 in the [Round type] Bare crimp terminal EA538MA-124 series.

Additional Products in this Category

Tech Support