[Round type] Bare crimp terminal EA538MA-122

[Round type] Bare crimp terminal EA538MA-122

【Product Specifications】
・Material-Oxygen-free copper(Tin electroplated)
・Type…22-12
・Stranded(mm2)…16.78 to 26.66
・Qty.…50 pcs

Part Number

Configured Part Number is shown.

EA538MA-122

Part Number
EA538MA-122
Part NumberVolume DiscountDays to Ship

6 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA538MA-122 in the [Round type] Bare crimp terminal EA538MA-122 series.

Additional Products in this Category

Tech Support