Insulated Bare Crimp Terminal, Insulated Cap Set EA538LG-6

Insulated Bare Crimp Terminal, Insulated Cap Set EA538LG-6
  • Volume Discount

【Product Specifications】
・Case size…205x145x40(H)mm
・Set contents…Round bare crimp terminals:R1.25-3(150pcs.)Round bare crimp terminals:R1.25-3.5(100pcs.)Round bare crimp terminals:R1.25-4(100pcs.)Round bare crimp terminals:R2-4(70pcs.)Round bare crimp terminals:R2-5(60pcs.)Round bare crimp terminals:R2-6(40pcs.)Round bare crimp terminals:R3.5-4(40pcs.)Round bare crimp terminals:R3.5-5(40pcs.)Round bare crimp terminals:R3.5-6(40pcs.)crimp terminal caps:For 1.25・Blue50pcs.)crimp terminal caps:for 1.25・Yellow(50pcs.)crimp terminal caps:for 1.25・Red(50pcs.)crimp terminal caps:for 2・Blue(30pcs.)crimp terminal caps:for 2・Yellow(30pcs.)crimp terminal caps:for 2・Red(30pcs.)crimp terminal caps:for 3.5・Blue(20pcs.)crimp terminal caps:for 3.5・Yellow(20pcs.)crimp terminal caps:for 3.5・Red(20pcs.)

(i)Caution

Part Number

Configured Part Number is shown.

EA538LG-6

Part Number
EA538LG-6
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA538LG-6 in the Insulated Bare Crimp Terminal, Insulated Cap Set EA538LG-6 series.

Additional Products in this Category

Tech Support

Automation Components Group
Tel:+52-442-672-7661
Mon. - Fri. 8 a.m. - 6 p.m. Sat. 8 a.m. - 12 p.m