• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Insulated Bare Crimp Sleeve Set EA538LG-32

Insulated Bare Crimp Sleeve Set EA538LG-32
  • Volume Discount

【Product Specifications】
・Crimping sleeve for copper wire(Butting, overlapping cable ends)
・Case size-205x145x28(H)mm
・Set contents-Superposition(P type):R1.25(300 pcs), superposition(P type):R2(200 pcs), superposition(P type):R5.5(100 pcs), superposition(P type):R8(60pcs), butt(B type):R1.25(120 pcs), butt(B type):R2(80 pcs), butt(B type):R5.5(50 pcs), butt(B type):R8(20 pcs)

(i)Caution

Part Number

Configured Part Number is shown.

EA538LG-32

Part Number
EA538LG-32
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA538LG-32 in the Insulated Bare Crimp Sleeve Set EA538LG-32 series.

Additional Products in this Category

Tech Support

Automation Components Group
Tel:+52-442-672-7661
Mon. - Fri. 8 a.m. - 6 p.m. Sat. 8 a.m. - 12 p.m