General Purpose Case SA Series

Part Number

Configured Part Number is shown.

 
Part Number
SA-6
SA-7
Part NumberVolume DiscountDays to Ship RoHSWidth W
(mm)
Height H
(mm)
Depth D
(mm)

9 Days or more

10300124200

9 Days or more

10400138240

Loading...

  1. 1

Basic Information

Materials Steel/aluminum Protection function (environmentally resistant) None Intermediate plate Without Circuit Board
Installation Indoor Color/Exterior treatment Gray (cover) / silver (front panel) Material details Steel (cover / bottom plate / chassis frame) / aluminum (front panel / chassis plate)

Additional Products in this Category

Tech Support