• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25 to 7:00 a.m. (CDT) 5/26/2019. We apologize for the inconvenience.

General Purpose Case CB Series

Part Number

Configured Part Number is shown.

 
Part Number
CB-45
CB-50
CB-55
CB-58
CB-60
CB-65
CB-70
Part NumberVolume DiscountDays to Ship Width W
(mm)
Height H
(mm)
Depth D
(mm)

6 Days or more

554580

6 Days or more

605090

6 Days or more

1055570

6 Days or more

8058120

6 Days or more

1406095

6 Days or more

18065120

6 Days or more

23070140

Loading...

  1. 1

Basic Information

Materials Aluminum Protection function (environmentally resistant) None Intermediate plate Without Circuit Board
Installation Indoor Color/Exterior treatment Silver B (cover / body) Material details Aluminum (cover / body)

Additional Products in this Category

Tech Support