• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Lux Case GX Series

Part Number

Configured Part Number is shown.

GX-50G-WP

Part Number
GX-50G-WP
Part NumberVolume DiscountDays to Ship
Available

Quote

Loading...

  1. 1

Basic Information

Width W(mm) 118 Height H(mm) 57 Depth D(mm) 150
Materials Resin/aluminum Protection function (environmentally resistant) None Intermediate plate Without Circuit Board
Installation Indoor Color/Exterior treatment Off-white (top cover / bottom cover / tilt leg / battery box) / pebble gray (top cover frame / feet / card guide) / B2 anodized (front panel) Material details ABS (top cover / top cover frame / bottom cover / tilt leg / card guide / battery box / extractor for top cover) / aluminum (front panel)

Additional Products in this Category

Tech Support