• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Desk Case GJ Series

Part Number

Configured Part Number is shown.

GJ-10-WP1

Part Number
GJ-10-WP1
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Basic Information

Width W(mm) 228 Height H(mm) 76 Depth D(mm) 216
Materials Resin/aluminum Protection function (environmentally resistant) None Intermediate plate Without Circuit Board
Installation Indoor Color/Exterior treatment Off-white (top cover) / pebble gray (lower cover) / aluminum fabric (panel) Material details ABS (upper and lower covers) / aluminum (panel)

Please check the type/dimensions/specifications of the part GJ-10-WP1 in the Desk Case GJ Series series.

Additional Products in this Category

Tech Support