Desk Case GH Series

Part Number

Configured Part Number is shown.

GH-10-WP1

Part Number
GH-10-WP1
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Basic Information

Width W(mm) 220 Height H(mm) 100 Depth D(mm) 156
Materials Resin/aluminum Protection function (environmentally resistant) None Intermediate plate Without Circuit Board
Installation Indoor Color/Exterior treatment Off-white (top cover) / pebble gray (lower cover) / aluminum fabric (panel) Material details ABS (upper and lower covers) / aluminum (panel)

Please check the type/dimensions/specifications of the part GH-10-WP1 in the Desk Case GH Series series.

Additional Products in this Category

Tech Support