• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

DA Series Digital Panel Case

Part Number

Configured Part Number is shown.

Part Number
DA-21
DA-22
DA-31
DA-32
DA-41
DA-42
DA-43
DA-51
DA-52
DA-53
DA-54
DA-61
DA-62
DA-63
DA-64
DA-71
DA-72
DA-73
DA-74
Part NumberVolume DiscountDays to Ship Width W
(mm)
Height H
(mm)
Depth D
(mm)
Available

8 Days or more

96.548.5110
Available

8 Days or more

96.548.5151
Available

Quote

72.672.6111
Available

8 Days or more

72.672.6151
Available

Quote

989852
Available

Quote

9898101
Available

8 Days or more

9898152
Available

Quote

14472.596
Available

9 Days or more

14472.5150
Available

9 Days or more

14472.5200.5
Available

9 Days or more

14472.5248.5
Available

9 Days or more

144.67295.2
Available

8 Days or more

144.672149.2
Available

9 Days or more

144.672200.2
Available

9 Days or more

144.672247.2
Available

8 Days or more

144143.593
Available

Quote

144143.5152
Available

Quote

144143.5201
Available

8 Days or more

144143.5248

Loading...

  1. 1

Basic Information

Materials Resin Protection function (environmentally resistant) None Intermediate plate Without Circuit Board
Installation Indoor Color/Exterior treatment Black (body / escutcheon / holding clamp / upper and lower covers / M4 holding nut / rear panel) Material details Noryl (body / upper and lower covers / rear panel)

Additional Products in this Category

Tech Support