• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

ASB Series Aluminum Material

Part Number

Configured Part Number is shown.

ASB-1515-100

Part Number
ASB-1515-100
Part NumberVolume DiscountDays to Ship
Available

9 Days or more

Loading...

  1. 1

Basic Information

Width(mm) 15 Height(mm) 15 Depth(mm) 1000
Color/Exterior treatment B2 Alumite Primary materials Aluminum

Please check the type/dimensions/specifications of the part ASB-1515-100 in the ASB Series Aluminum Material series.

Additional Products in this Category

Tech Support