Molded Case TK-01 Series

Part Number

Configured Part Number is shown.

Part Number
TK-01-B
TK-01-GR
TK-02-B
TK-02-GR
TK-03-B
TK-03-GR
Part NumberVolume DiscountDays to Ship RoHSHeight H
(mm)
Color Accessories

13 Days or more

1038Main body: Black, Side board: Black, Panel: BlackMounting screw s1 set, 4 rubber feet

13 Days or more

1038Body: Gray, Side board: Gray, Panel: SilverMounting screw s1 set, 4 rubber feet

13 Days or more

1055Main body: Black, Side board: Black, Panel: BlackMounting screw s1 set, 4 rubber feet

13 Days or more

1055Body: Gray, Side board: Gray, Panel: SilverMounting screw s1 set, 4 rubber feet

13 Days or more

1075Main body: Black, Side board: Black, Panel: BlackMounting screw s1 set, 4 rubber feet

13 Days or more

1075Body: Gray, Side board: Gray, Panel: SilverMounting screw s1 set, 4 rubber feet

Loading...

  1. 1

Basic Information

Width W(mm) 85 Depth D(mm) 145 Materials Resin
Intermediate plate Without Circuit Board Installation Indoor Material details Main body and side board: plastic. Panel: colored aluminum

Additional Products in this Category

Tech Support

VONA
Tel:+52-442-672-7661
Mon. - Fri. 8 a.m. - 6 p.m. Sat. 8 a.m. - 12 p.m