DDR3 204 PIN SO-DIMM ECC (Temperature Expansion Type)

Part Number

Configured Part Number is shown.

Part Number
TS1GSK72V3H
TS512MSK72V3N
Part NumberVolume DiscountDays to Ship Capacity
Available

85 Days or more

[4GB or higher] 8GB
Available

85 Days or more

[4GB or higher] 4GB

Loading...

  1. 1

Basic Information

FSB (base clock) 400MHz or higher to 800MHz or lower Memory module standards SO-DIMM Types of memory used DDR3-SDRAM
Number of pins(Pin) 204 ECC function Present Access timing 9-9-9

Additional Products in this Category

Tech Support