• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Assembly Terminal Block

Part Number

Configured Part Number is shown.

Part Number
7800003915
7800003916
7800003917
7800003918
7800003919
7800003920
Part NumberVolume DiscountDays to Ship Number of electrodes
(Pole)
Mounting pitch
(mm)
Trusco Code Wire coating peeling length
(mm)
Notes Dimensions
(mm)
Conforming tool 1 Conforming tool 2 Conforming standards With marker
Available

6 Days or more

560758-4946101-to-1 terminal block59.5x70x46.5Flat-Blade Screwdriver Straight Type (Blade Thickness x Blade Width) 0.6 x 3.5 mmSDS 0.6x3.5x100(9008330000)CE/UL/CSA/EACOne from Left
Available

6 Days or more

1090758-4954101-to-1 terminal block59.5x100x46.5Flat-Blade Screwdriver Straight Type (Blade Thickness x Blade Width) 0.6 x 3.5 mmSDS 0.6x3.5x100(9008330000)CE/UL/CSA/EACOne from Left
Available

6 Days or more

20130758-4962101-to-1 terminal block59.5x140x46.5Flat-Blade Screwdriver Straight Type (Blade Thickness x Blade Width) 0.6 x 3.5 mmSDS 0.6x3.5x100(9008330000)CE/UL/CSA/EACOne from Left
Available

6 Days or more

560758-4971101-to-2 Terminal Block64.5x70x46.5Flat-Blade Screwdriver Straight Type (Blade Thickness x Blade Width) 0.6 x 3.5 mmSDS 0.6x3.5x100(9008330000)CE/UL/CSA/EACOne from Left
Available

6 Days or more

1090758-4989101-to-2 Terminal Block64.5x100x46.5Flat-Blade Screwdriver Straight Type (Blade Thickness x Blade Width) 0.6 x 3.5 mmSDS 0.6x3.5x100(9008330000)CE/UL/CSA/EACOne from Left
Available

6 Days or more

20130758-4997101-to-2 Terminal Block64.5x140x46.5Flat-Blade Screwdriver Straight Type (Blade Thickness x Blade Width) 0.6 x 3.5 mmSDS 0.6x3.5x100(9008330000)CE/UL/CSA/EACOne from Left

Loading...

  1. 1

Basic Information

Rated current (IEC)(A) 24 Rated current (UL)(A) 25 Wire connection range Min to Max(mm2) 0.5 to 4.0
Rated voltage (IEC)(V) 800 Rated voltage (UL)(V) 600 Rail width(mm) 35

Additional Products in this Category

Tech Support