The wiring cover plug guide “wall white” (straight type)

The wiring cover plug guide “wall white” (straight type)
  • Volume Discount

[Features]
- Partitioning makes it possible to separate weak and strong electrical signals.
- Easy to install a lid.
- Base includes nail holes at the center for easy nailing.
[Use]
- For protecting wires from both weak and strong electrical signals.

Part Number

Configured Part Number is shown.

PMLM-3W

Part Number
PMLM-3W
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Basic Information

Color Wall white Length(m) 1 Width(mm) 26
Thickness(mm) 13 Internal dimensions(mm) 10 (2 parts) Applicable cable VVF2.0 x 2C x 1 article
JAN code 4571359503932 Trusco cord 390-8836

Please check the type/dimensions/specifications of the part PMLM-3W in the The wiring cover plug guide “wall white” (straight type) series.

Additional Products in this Category

Tech Support