Wall-guide (wiring cover straight type)

Wall-guide (wiring cover straight type)

[Features]
A wall cable guide that neatly hides and protects cabling.
· Easily inserted so mounting is simple. Includes double sided tape.

Part Number

Configured Part Number is shown.

Part Number
F-12W-GY
F-12W-WH
F-17W-WH
F-22W-GY
F-22W-WH
F-26W-WH
FM-12W-DBR
FM-17W-DBR
FM-22W-DBR
FM-26W-DBR
Part NumberVolume DiscountDays to Ship Stowing standard (when stowing LAN cable)
(Units)
Color Width
(mm)
Thickness
(mm)
JAN code Trusco cord

6 Days

1Gray12.674905009684137417-0580

Quote

1White12.674905009609864417-0598

Quote

2White178.74905009609888417-0725

Quote

3Gray2210.64905009684199417-0849

Quote

3White2210.64905009609901417-0857

Quote

5White2612.44905009609925417-0989

Quote

1Dark brown12.674905009629206417-1004

Quote

2Dark brown178.74905009629213417-1012

Quote

3Dark brown2210.64905009629220417-1021

Quote

5Dark brown2612.44905009629237417-1039

Loading...

  1. 1

Basic Information

Double-sided tape Yes Length(m) 1

Additional Products in this Category

Tech Support