Spring Type Connector, 231 Series, 7.62 mm Pitch, Female with Lock Mechanism

Spring Type Connector, 231 Series, 7.62 mm Pitch, Female with Lock Mechanism
  • Volume Discount

A female spring-type connector with locking mechanism to enable male-side connection to the 731-600 Series connectors. Compatible boards: 231–700/900 Series (7.62-mm pitch)

Part Number

Configured Part Number is shown.

231-705/037-000

Part Number
231-705/037-000
Part NumberVolume DiscountDays to Ship RoHSConnector Series Initials Supported accessories
Available

89 Days or more

10MNOMarking accessories/operating tools/direct printing/insulation stop/test plug adapter/test plug/screw/strain relief housing/strain relief plate

Loading...

  1. 1

Basic Information

Connector Shape Square shape Series Initials M·N·O MCS-MIDI Classic Applicable pin/contact Female (socket)
Number of cores 5 Application Cable connection Allowable Current(A) 16
Allowable Voltage(V) 630 Wire connection method Screwless Connection direction Straight
Representative standards UL / CUL / CSA Product type With locking device Color Orange
Pin pitch(mm) 7.62 Applicable wire Single wire / stranded wire / stranded wire (with insulation color ferrule) / stranded wire (no insulation color ferrule) Single wire conforming cross-section(mm2) 0.08 to 2.5
Cross-sectional area matching with strand wire(mm2) 0.08 to 2.5 Cross-sectional area (insulated ferrule with color) matching with strand wire(mm2) 0.25 to 1.5 Cross-sectional area (insulated ferrule without color) matching with strand wire(mm2) 0.25 to 2.5
Wire conforming size(AWG) 28 to 12 Insulation materials Nylon 6.6 Flame retardant grade UL94/V0
Contact materials Copper alloy Contact surface treatment Tin plating

Please check the type/dimensions/specifications of the part 231-705/037-000 in the Spring Type Connector, 231 Series, 7.62 mm Pitch, Female with Lock Mechanism series.

Additional Products in this Category

Tech Support

Automation Components Group
Tel:+52-442-672-7661
Mon. - Fri. 8 a.m. - 6 p.m. Sat. 8 a.m. - 12 p.m