Spring Type Connector, 231 Series, 5.08 mm Pitch, Female with Lock Mechanism

Spring Type Connector, 231 Series, 5.08 mm Pitch, Female with Lock Mechanism
  • Volume Discount

Please select a 5.08 mm pitch connector with a female spring connector side that connects to both the male side and the corresponding circuit board side. With lock mechanism.

Part Number

Configured Part Number is shown.

Part Number
231-302/037-000
231-303/037-000
231-306/037-000
231-308/037-000
231-310/037-000
231-312/037-000
Part NumberVolume DiscountDays to Ship RoHSConnector Series Initials Number of cores Supported accessories
Available

89 Days or more

10MNO2Marking accessories/operating tools/direct printing/shelf-type jumper/insulation stop/test plug adapter/test plug/screw/strain relief housing/strain relief plate
Available

89 Days or more

10MNO3Marking accessories/operating tools/direct printing/shelf-type jumper/insulation stop/test plug adapter/test plug/screw/strain relief housing/strain relief plate
Available

89 Days or more

10MNO6Marking accessories/operating tools/direct printing/shelf-type jumper/insulation stop/test plug adapter/test plug/screw/strain relief housing/strain relief plate
Available

89 Days or more

10MNO8Marking accessories/operating tools/direct printing/shelf-type jumper/insulation stop/test plug adapter/test plug/screw/strain relief housing/strain relief plate
Available

89 Days or more

10MNO10Marking accessories/operating tools/direct printing/shelf-type jumper/insulation stop/test plug adapter/test plug/screw/strain relief housing/strain relief plate
Available

89 Days or more

10MNO12Marking accessories/operating tools/direct printing/shelf-type jumper/insulation stop/test plug adapter/test plug/screw/strain relief housing/strain relief plate

Loading...

  1. 1

Basic Information

Connector Shape Square shape Series Initials M·N·O MCS-MIDI Classic Applicable pin/contact Female (socket)
Application Cable connection Allowable Current(A) 16 Allowable Voltage(V) 320
Wire connection method Screwless Connection direction Straight Representative standards UL / CUL / CSA
Product type With locking device Color Orange Pin pitch(mm) 5.08
Applicable wire Single wire / stranded wire / stranded wire (with insulation color ferrule) / stranded wire (no insulation color ferrule) Single wire conforming cross-section(mm2) 0.08 to 2.5 Cross-sectional area matching with strand wire(mm2) 0.08 to 2.5
Cross-sectional area (insulated ferrule with color) matching with strand wire(mm2) 0.25 to 1.5 Cross-sectional area (insulated ferrule without color) matching with strand wire(mm2) 0.25 to 2.5 Wire conforming size(AWG) 28 to 12
Maximum Outer Diameter of Coat(mm) 4.1 Insulation materials Nylon 6.6 Flame retardant grade UL94/V0
Contact materials Copper alloy Contact surface treatment Tin plating

Additional Products in this Category

Tech Support

Automation Components Group
Tel:+52-442-672-7661
Mon. - Fri. 8 a.m. - 6 p.m. Sat. 8 a.m. - 12 p.m