Industrial ECO Switch 100BASE-TX 5-Port/8-Port

Industrial ECO Switch 100BASE-TX 5-Port/8-Port
  • Volume Discount

There are auto-negotiation and auto MDI /MDIX functions on each port. The previous 10 Mbps network can easily upgrade
the high-speed 100Mbps Fast ETHERNET network. Numerous segments are
created, the client complications are reduced and a specific bandwidth is created for each user node.
Cost-efficient solution that can fulfill a certain demand for the needs of new IP base industrial communication.
Easy to set and install switch. In addition, it was ideally suited for small to medium-sized networks.

[Features]
· 5 port 10/100Mbps auto-negotiation ETHERNET port
· Front screen LED system monitoring
· auto MDI/MDIX use
· Semi-duplex/full-duplex automatic switch
· Can send and receive wire speed
· Store&forward switching
· In-built address Look-Up with Engine 2k total supports MAC address
· Overvoltage protection
· IEEE802.3x flow control (for full duplex)
· DIN rail (DIN 35) attachment

Part Number

Configured Part Number is shown.

Part Number
852-111
852-112
Part NumberVolume DiscountDays to Ship RoHSNumber of ports Representative standards Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
Available

6 Days or more

105 portsUL / CUL / CSA109.223.473.8
Available

6 Days or more

108 ports-73.8109.223.4

Loading...

  1. 1

Basic Information

Interface Ethernet Communication standard 10/100Base-TX Input power supply specifications DC external power supply
Mounting method DIN rail Managed/unmanaged Unmanaged Protection grade IP30
Power supply voltage(V) DC18 to 30 Maximum Power Consumption(W) 3

Additional Products in this Category

Tech Support

Automation Components Group
Tel:+52-442-672-7661
Mon. - Fri. 8 a.m. - 6 p.m. Sat. 8 a.m. - 12 p.m