Ethernet Cable for FA Use

Ethernet Cable for FA Use
  • Volume Discount

FAE series is Cat.5e/Cat5 compatible high shielded Ethernet cable for industrial use; suitable for Ethernet wiring between PLCs (controllers) as well as PLCs and upper systems in FA field. The "high shielded property" is also advantageous for wiring close to motors and/or inverters.

Part Number

Configured Part Number is shown.

Part Number
FAE-5002-200
FAE-5004-200
Part NumberVolume DiscountDays to Ship RoHSAWG size
(AWG)
Number of cores
(Core)
Logarithm Finished outer diameter
(mm)
Product type Conductor configuration
(Units/mm)
Insulation body outer diameter
(mm)
Features
Available

Quote

1022426.3100 Mbps dedicated7/0.261.5Excellent shielding properties for 20 to 30 dB µV radiated power compared to general shielded LAN cable. Industrial shielded RJ45, M-12 connector compatible. Also passes UL1685 and IEEE383 vertical tray combustion test.
Available

11 Days or more

1024846.61 Gbps1/0.511Excellent shielding properties for 20 to 30 dB µV radiated power compared to general shielded LAN cable. Industrial shielded RJ45, M-12 connector compatible. Also passes UL1685 and IEEE383 vertical tray combustion test.

Loading...

  1. 1

Basic Information

Total length(m) 200 Rated voltage 30V Shield Aluminum polyester tape/Tin-plated annealed copper wire braid
Properties Oil resistance / Heat resistance Representative standards UL Ground wire None
Sheath (outer coating) material Oil resistant, heat resistant vinyl Insulation body materials Polyethylene Rate temperature(℃) 80

Additional Products in this Category

Tech Support

Automation Components Group
Tel:+52-442-672-7661
Mon. - Fri. 8 a.m. - 6 p.m. Sat. 8 a.m. - 12 p.m