Singe-Phase Multiple-Winding Transformer, WTP-A Series

Singe-Phase Multiple-Winding Transformer, WTP-A Series
  • Volume Discount

[Attention]
· Picture is representative image.
· Made by Kamata signal machine
· Capacity is series of 50VA to 5KVA.
· End with "E" is with shield.

Part Number

Configured Part Number is shown.

Part Number
WTP-1000A
WTP-1000AE
WTP-100A
WTP-100AE
WTP-1500A
WTP-1500AE
WTP-150A
WTP-150AE
WTP-2000A
WTP-2000AE
WTP-200A
WTP-200AE
WTP-3000A
WTP-3000AE
WTP-300A
WTP-300AE
WTP-4000A
WTP-4000AE
WTP-5000A
WTP-5000AE
WTP-500A
WTP-500AE
WTP-750A
WTP-750AE
Part NumberVolume DiscountDays to Ship Capacity
(kVA)
Shield presence Insulation type Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Secondary current
(A)
Heat resistant class Terminal screw (primary/secondary)
Available

7 Days or more

1NoneA type1471521809.09AM4/M4
Available

14 Days or more

1PresentA type1471521809.09AM4/M4
Available

14 Days or more

0.1NoneA type94861030.9AM4/M4
Available

14 Days or more

0.1PresentA type94861030.9AM4/M4
Available

14 Days or more

1.5NoneA type20714320013.6AM5/M5
Available

14 Days or more

1.5PresentA type20714320013.6AM5/M5
Available

14 Days or more

0.15NoneA type102961081.36AM4/M4
Available

14 Days or more

0.15PresentA type102961081.36AM4/M4
Available

14 Days or more

2NoneA type20714323018.1AM5/M5
Available

14 Days or more

2PresentA type20714323018.1AM5/M5
Available

7 Days or more

0.2NoneA type1091061081.81AM4/M4
Available

14 Days or more

0.2PresentA type1091061081.81AM4/M4
Available

14 Days or more

3NoneA type22816024027.3AM5/M5
Available

14 Days or more

3PresentA type22816024027.3AM5/M5
Available

14 Days or more

0.3NoneA type1091061182.72AM4/M4
Available

7 Days or more

0.3PresentA type1091061182.72AM4/M4
Available

14 Days or more

4NoneB type25625024036.3BM5/M6
Available

37 Days or more

4PresentB type25625024036.3BM5/M6
Available

14 Days or more

5NoneB type25625026045.4BM5/M6
Available

37 Days or more

5PresentB type25625026045.4BM5/M6
Available

7 Days or more

0.5NoneA type1471521404.54AM4/M4
Available

14 Days or more

0.5PresentA type1471521404.54AM4/M4
Available

14 Days or more

0.75NoneA type1471521556.81AM4/M4
Available

14 Days or more

0.75PresentA type1471521556.81AM4/M4

Loading...

  1. 1

Basic Information

Number of phases/winding Single-phase/Double-winding Primary voltage(V) AC200-220 Secondary voltage(V) AC100-110
Input/output terminal shape Screw terminal block Case presence None

Tech Support