• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 10:00 p.m. 4/24 to 1:00 a.m. (CDT) 4/25/2019. We apologize for the inconvenience.

HCV Cable for Solar Power Generation, Extension Cable with MC4 Connector at Single End

HCV Cable for Solar Power Generation, Extension Cable with MC4 Connector at Single End

[Features]
・HCV cable for solar power generation.
・Extension cable with MC4 connector at single end (black x white).
· Renewable energy that is environmentally friendly.

Part Number

Configured Part Number is shown.

Part Number
HCV-3.5SQ-5
HCV-3.5SQ-10
HCV-3.5SQ-15
HCV-3.5SQ-20
HCV-3.5SQ-25
HCV-3.5SQ-30
HCV-3.5SQ-35
HCV-3.5SQ-40
HCV-3.5SQ-45
HCV-3.5SQ-50
HCV-3.5SQ-55
HCV-3.5SQ-60
HCV-3.5SQ-70
HCV-3.5SQ-80
HCV-3.5SQ-90
HCV-3.5SQ-100
Part NumberVolume DiscountDays to Ship Total length
(m)
Amount of content Connector specification

15 Days or more

51 Set (2)PV-KST4/6II-UR (cable: black/polarity negative), PV-KBT4/6II-UR (cable: white/polarity positive)

15 Days or more

101 Set (2)PV-KST4/6II-UR (cable: black/polarity negative), PV-KBT4/6II-UR (cable: white/polarity positive)

15 Days or more

151 Set (2)PV-KST4/6II-UR (cable: black/polarity negative), PV-KBT4/6II-UR (cable: white/polarity positive)

15 Days or more

201 Set (2)PV-KST4/6II-UR (cable: black/polarity negative), PV-KBT4/6II-UR (cable: white/polarity positive)

15 Days or more

251 Set (2)PV-KST4/6II-UR (cable: black/polarity negative), PV-KBT4/6II-UR (cable: white/polarity positive)

15 Days or more

301 Set (2)PV-KST4/6II-UR (cable: black/polarity negative), PV-KBT4/6II-UR (cable: white/polarity positive)

15 Days or more

351 Set (2)PV-KST4/6II-UR (cable: black/polarity negative), PV-KBT4/6II-UR (cable: white/polarity positive)

15 Days or more

401 Set (2)PV-KST4/6II-UR (cable: black/polarity negative), PV-KBT4/6II-UR (cable: white/polarity positive)

15 Days or more

451 Set (2)PV-KST4/6II-UR (cable: black/polarity negative), PV-KBT4/6II-UR (cable: white/polarity positive)

15 Days or more

501 Set (2)PV-KST4/6II-UR (cable: black/polarity negative), PV-KBT4/6II-UR (cable: white/polarity positive)

15 Days or more

551 Set (2)PV-KST4/6II-UR (cable: black/polarity negative), PV-KBT4/6II-UR (cable: white/polarity positive)

15 Days or more

601 Set (2)PV-KST4/6II-UR (cable: black/polarity negative), PV-KBT4/6II-UR (cable: white/polarity positive)

15 Days or more

701 Set (2)PV-KST4/6II-UR (cable: black/polarity negative), PV-KBT4/6II-UR (cable: white/polarity positive)

15 Days or more

801 Set (2)PV-KST4/6II-UR (cable: black/polarity negative), PV-KBT4/6II-UR (cable: white/polarity positive)

15 Days or more

901 Set (2)PV-KST4/6II-UR (cable: black/polarity negative), PV-KBT4/6II-UR (cable: white/polarity positive)

15 Days or more

1001 Set (2)PV-KST4/6II-UR (cable: black/polarity negative), PV-KBT4/6II-UR (cable: white/polarity positive)

Loading...

  1. 1

Basic Information

Conductor cross section(mm2) 3.5 Number of cores(Core) 1 Finished outer diameter(mm) 7
Rated voltage 600V Shield None Representative standards PSE
Sheath Color Black/White Ground wire None Sheath Material Non-lead vinyl
Insulation body materials Cross-link polyethylene Conductor outer diameter(mm) 2.4 Insulation body outer diameter(mm) 4.0
Conductor configuration(Units/mm) 7/0.8

Additional Products in this Category

Tech Support