MVVS Vinyl Cord for Microphones

MVVS Vinyl Cord for Microphones
  • Volume Discount

[Features]
· Braided shield provides high suppressing effect against the impact of radiated noise and external noise.
· Use for wiring of OA equipment, FA equipment, audio equipment, telecommunications equipment, etc.

Part Number

Configured Part Number is shown.

Part Number
MVVS-0.3SQ-2-100
MVVS-0.3SQ-3-100
MVVS-0.3SQ-4-100
MVVS-0.5SQ-2-100
MVVS-0.5SQ-3-100
MVVS-0.5SQ-4-100
MVVS-0.75SQ-2-100
MVVS-0.75SQ-3-100
MVVS-0.75SQ-4-100
Part NumberVolume DiscountDays to Ship RoHSConductor cross section
(mm2)
Number of cores
(Core)
Finished outer diameter
(mm)
Power supply/signal Conductor structure
(mm)
Conductor resistance
(Ω/km)
Insulation resistance
(MΩ km)
Maximum Voltage
(V/1min)
Available

11 Days or more

-0.325.5For signals12/0.1862.35500
Available

11 Days or more

-0.335.7For signals12/0.1862.35500
Available

11 Days or more

100.346.1For signals12/0.1862.35500
Available

11 Days or more

100.525.9For signals20/0.1837.45500
Available

Quote

-0.536.1For signals20/0.1837.45500
Available

11 Days or more

100.546.5For signals20/0.1837.45500
Available

11 Days or more

100.7526.3For signals30/0.1824.95500
Available

11 Days or more

100.7536.5For signals30/0.1824.95500
Available

11 Days or more

-0.7547For signals30/0.1824.95500

Loading...

  1. 1

Basic Information

Total length(m) 100 Shield Present Ground wire None
Sheath Material Vinyl Insulation body materials Vinyl (lead free) Shielding type Tin-plated soft copper wire

Additional Products in this Category

Tech Support

Automation Components Group
Tel:+52-442-672-7661
Mon. - Fri. 8 a.m. - 6 p.m. Sat. 8 a.m. - 12 p.m