Smart box, VQA series

Smart box, VQA series

Plastic waterproof and dustproof electronic device box with a smart, rounded shape offering a pleasing appearance

[Features]
· With shielding packing that is completely incorporated into the upper cover, IP65 (66) level waterproof and dustproof protection is achieved.
· UL94V-0 compliant flame-retardant ABS used.
· Screws are completely concealed by the left and right side trim.
· A retention set is included in order to prevent the upper cover from falling off.
· The operating surface of the upper cover has a concave structure (1.8 mm) to protect the membrane sheet.
· There is a label display space on the lower surface.
· High-quality stainless steel screws with a high degree of corrosion resistance used.
· Applications include heaters, ventilators, air conditioners, preservation, and other electric/electrical control devices.

Part Number

Configured Part Number is shown.

Part Number
VQA-0912-PM
VQA-0916-PM
VQA-1114-PM
VQA-1120-PM
VQA-1316-PM
VQA-1728-PM
Part NumberVolume DiscountDays to Ship RoHSWidth W
(mm)
Height H
(mm)
Depth D
(mm)

Quote

109050120

8 Days or more

109050160

Quote

1011060140

8 Days or more

1011060200

8 Days or more

1013060160

Quote

-17060280

Loading...

  1. 1

Basic Information

Materials Resin Protection function (environmentally resistant) IP66 Intermediate plate Without Circuit Board
Installation Indoor Color/Exterior treatment Light gray Material details ASA+PC
Compatible battery / quantity No battery box

Additional Products in this Category

Tech Support