Motech VAA Series

Motech VAA Series

Plastic case for electronic equipment with a contemporary design.

[Features]
· Motech is a plastic case for desktop electronic devices.
· Available in a range of easy-to-use sizes.
· A unique type of desktop case with a sloped front panel for comfortable reading and operation.
· The top and bottom cover have an insert construction so screws are not required, reducing the time and cost needed for assembly.
· The top and bottom cover lock can be released from the side with a small flat-headed screwdriver.
· Contemporary design.
· The internal grooves can be used to mount boards vertically or to insert partitions.
· The sloped panel can function as an easy-to-use operation surface.
· The concave operation surface protects the membrane sheet.
· The transparent rubber feet (stick-on type) provide an anti-slip function for desktop cases.
· Can be used for a wide range of applications such as measurement/control feedback, peripheral equipment, interfaces, switch boxes, modems,
and medical and research applications.

Part Number

Configured Part Number is shown.

Part Number
VAA-14A0AV-WM1
VAA-16B0AV-WM1
VAA-21B0PS-WM1
VAA-1040AV-WM1
VAA-1065AV-WM1
VAA-1065PS-WM1
VAA-1090AV-WM1
VAA-1450AV-WM1
VAA-1475AV-WM1
VAA-1475PS-WM1
VAA-1660AV-WM1
VAA-1685AV-WM1
VAA-1685PS-WM1
Part NumberVolume DiscountDays to Ship RoHSWidth W
(mm)
Height H
(mm)
Depth D
(mm)
Product type

8 Days or more

10205100140Flat Panel Type

9 Days or more

10235110165Flat Panel Type

8 Days or more

10235110165Slope panel type

Quote

1015540105Flat Panel Type

9 Days or more

1015565105Flat Panel Type

Quote

1015565105Slope panel type

8 Days or more

1015590105Flat Panel Type

9 Days or more

1020550140Flat Panel Type

9 Days or more

1020575140Flat Panel Type

Quote

1020575140Slope panel type

Quote

1023560165Flat Panel Type

Quote

1023585165Flat Panel Type

Quote

1023585165Slope panel type

Loading...

  1. 1

Basic Information

Materials Resin/aluminum Protection function (environmentally resistant) None Intermediate plate Without Circuit Board
Installation Indoor Color/Exterior treatment Off-white / anodized Material details ABS / Aluminum
Compatible battery / quantity No battery box

Additional Products in this Category

Tech Support