• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Desk Case GW Series

Desk Case GW Series
  • Volume Discount

Inclined plastic case for electronic devices, giving excellent operability and visibility

[Features]
· Versatile desktop-use plastic case for electronic devices.
· Inclined at an angle to give excellent operability and visibility.
· The wide operating surface is ideal for mounting a keypad, etc.
· The spacious interior can store multiple components.
· Suitable for Eurocard-sized circuit boards (100 × 160 mm).
· Can be used for a wide range of applications, such as on-site/ machine data collection, communication systems, entry/ security control, medical
research, factory machinery control, sales management, etc.

Part Number

Configured Part Number is shown.

Part Number
GW-60KB-WM
GW-80KB-WM
Part NumberVolume DiscountDays to Ship RoHSWidth W
(mm)
Height H
(mm)
Depth D
(mm)
Available

8 Days or more

1013853190
Available

9 Days or more

1019047138

Loading...

  1. 1

Basic Information

Materials Resin Protection function (environmentally resistant) None Intermediate plate Without Circuit Board
Installation Indoor Color/Exterior treatment Off white Material details ABS Resin
Compatible battery / quantity No battery box

Additional Products in this Category

Tech Support