Flat Pack Case GA Series

Flat Pack Case GA Series

Durable plastic case for standard electrical equipment lasts for years

[Features]
· A thin, flat lower cover can be accessed from the front or back, making component mounting and maintenance simple.
・For models with the same shape, a GB series with different heights is available.
· Can be used broadly as a monitor device for checks, system control, medical purposes, research, computer peripheral, etc.

Part Number

Configured Part Number is shown.

Part Number
GA-10-WP1
GA-20-WP1
GA-30-WP1
GA-40-WP1
Part NumberVolume DiscountDays to Ship RoHSWidth W
(mm)
Height H
(mm)
Depth D
(mm)

6 Days or more

-5025100

25 Days or more

106540120

8 Days or more

108050150

6 Days or more

-11060189

Loading...

  1. 1

Basic Information

Materials Resin Protection function (environmentally resistant) None Intermediate plate Without Circuit Board
Installation Indoor Color/Exterior treatment Off-white (top cover) / pebble gray (under cover) Material details ABS Resin
Compatible battery / quantity No battery box

Additional Products in this Category

Tech Support