Aluminum mobile case, AMA series

Aluminum mobile case, AMA series
  • Volume Discount

A strong, lightweight, and attractive aluminum case for terminal equipment

[Features]
- Open/close the corner frame to take the upper panel up and out, simplifying maintenance.
- The inset flat-plate upper panel is easy to work on.
- Front panel is also flat for easier handling.
- Models available with PCB insertion grooves sized to fit DIN standard boards (width: 100mm) and Eurocard-size singles (width: 100mm, depth: 160mm).
- Can be wall-mounted or carried around.
- Different depths available on special order.
- Applications for portable or desktop use include office equipment, communication equipment, monitoring devices, medical and research equipment, health appliances and measurement/control equipment.
- Applications for wall-mounted use include data-collection terminals, admission control and storage management, peripherals for computers and data systems, measurement control systems, medical and research equipment, and other electronics.

Part Number

Configured Part Number is shown.

Part Number
AMA-103016
AMA-103018
AMA-103020
Part NumberVolume DiscountDays to Ship RoHSDepth D
(mm)
Available

Quote

10166
Available

9 Days or more

10186
Available

8 Days or more

10206

Loading...

  1. 1

Basic Information

Width W(mm) 104.6 Height H(mm) 29.6 Materials Aluminum
Protection function (environmentally resistant) None Intermediate plate Without Circuit Board Installation Indoor
Color/Exterior treatment Silver Material details Aluminum Compatible battery / quantity No battery box

Additional Products in this Category

Tech Support