E-Dictionary Shock-Absorbing Hard Case

Part Number

Configured Part Number is shown.

Part Number
PDA-EDC30BK
PDA-EDC30BL
PDA-EDC30R
PDA-EDC30W
Part NumberVolume DiscountDays to Ship Color Features Size (W x D x H)
(mm)
Specifications Accessories

11 Days or more

BlackCan stow touch pen and earphonesInner dimensions: 165 × 30 × 125, outer dimensions: 180 × 45 × 145Material: PP (polypropylene), low-resilience polyurethaneAdhesive sheet × 2 (30 × 30 mm)

11 Days or more

BlueCan stow touch pen and earphonesInner dimensions: 165 × 30 × 125, outer dimensions: 180 × 45 × 145Material: PP (polypropylene), low-resilience polyurethaneAdhesive sheet × 2 (30 × 30 mm)

11 Days or more

RedCan stow touch pen and earphonesInner dimensions: 165 × 30 × 125, outer dimensions: 180 × 45 × 145Material: PP (polypropylene), low-resilience polyurethaneAdhesive sheet × 2 (30 × 30 mm)

11 Days or more

WhiteCan stow touch pen and earphonesInner dimensions: 165 × 30 × 125, outer dimensions: 180 × 45 × 145Material: PP (polypropylene), low-resilience polyurethaneAdhesive sheet × 2 (30 × 30 mm)

Loading...

  1. 1

Additional Products in this Category

Tech Support