Projector Screen (Wall-Mounted Type)

Part Number

Configured Part Number is shown.

Part Number
PRS-KB50
PRS-KB60
PRS-KB80
PRS-KB100
PRS-KBHD50
PRS-KBHD60
PRS-KBHD80
PRS-KBHD90
Part NumberVolume DiscountDays to Ship Classification Size (W x D x H)
(mm)
Specifications

6 Days or more

50 type (aspect ratio 4:3)1114x28x917Material: Matte based, screen display size: 1016 x 762mm

6 Days or more

60 type (aspect ratio 4:3)1317x28x1069Material: matte type, screen display size: 1219 × 914 mm

10 Days or more

80 type (aspect ratio 4:3)1744x28x1384Material: matte type, screen display size: 1626 × 1219 mm

6 Days or more

100 type (aspect ratio 4:3)2150x28x1689Material: matte-type, screen display size: 2032 × 1524 mm

10 Days or more

50 type (aspect ratio 16:9)1216x28x790Material: matte type, screen display size: 1118 × 635 mm

10 Days or more

60 type (aspect ratio 16:9)1419x28x892Material: matte type, screen display size: 1321 × 737 mm

10 Days or more

80 type (aspect ratio 16:9)1876x28x1146Material: matte type, screen display size: 1778 × 991 mm

10 Days or more

90 type (aspect ratio 16:9)2099x28x1289Material: matte type, screen display size: 1981 × 1114 mm

Loading...

  1. 1

Additional Products in this Category

Tech Support