Projector Screen (Suspension Type)

Part Number

Configured Part Number is shown.

Part Number
PRS-TS60
PRS-TS80
PRS-TS90
Part NumberVolume DiscountDays to Ship Classification Features Size (W x D x H)
(mm)
Specifications

10 Days or more

60 type (aspect ratio 1:1)Screen stowing: slow wind up type. When the screen is deployed, it can be stopped at any position.1330 × 70 × 111 (when stowed)Material: matte type, screen display size: 1140 × 1140 mm

10 Days or more

80 type (aspect ratio 1:1)Screen stowing: slow wind up type. When the screen is deployed, it can be stopped at any position.1730 × 70 × 111 (when stowed)Material: matte type, screen display size: 1540 × 1540 mm

10 Days or more

90 type (aspect ratio 1:1)Screen stowing: slow wind up type. When the screen is deployed, it can be stopped at any position.1930 × 70 × 111 (when stowed)Material: matte type, screen display size: 1740 × 1740 mm

Loading...

  1. 1

Additional Products in this Category

Tech Support