Display Stand, CR-LAST Series

Part Number

Configured Part Number is shown.

CR-LAST9

Part Number
CR-LAST9
Part NumberVolume DiscountDays to Ship Features Notes
Available

11 Days or more

Compliant with VESA standards. LCD displays with 75 × 75 mm and 100 × 100 mm mounting holes can be mounted.The load resistance indicates the value for the bracket part.

Loading...

  1. 1

Basic Information

Mountable arm (unit) Display Stand Mounting method (monitor) VESA75/100 Load withstand ability(Kg) 10
Arm mobility direction Fixed Swinging / rotating None Classification 17 to 24 compatible LCD monitor stand

Please check the type/dimensions/specifications of the part CR-LAST9 in the Display Stand, CR-LAST Series series.

Additional Products in this Category

Tech Support