Switching HUB (PoE Compatible)

Part Number

Configured Part Number is shown.

LAN-SWHPOE44

Part Number
LAN-SWHPOE44
Part NumberVolume DiscountDays to Ship

6 Days or more

Loading...

  1. 1

Basic Information

Interface Ethernet Number of ports 8 ports Communication standard IEEE 802.3af PoE
Input power supply specifications Power supply built-in Mounting method Stationary Power Supply Method PoE
Dimension length(mm) 184 Dimension width(mm) 262 Dimension thickness(mm) 41

Please check the type/dimensions/specifications of the part LAN-SWHPOE44 in the Switching HUB (PoE Compatible) series.

Additional Products in this Category

Tech Support