PoE Injector

Part Number

Configured Part Number is shown.

LAN-GIHINJ1

Part Number
LAN-GIHINJ1
Part NumberVolume DiscountDays to Ship

6 Days

Loading...

  1. 1

Basic Information

Interface Ethernet Number of ports 2 ports Communication standard IEEE 802.3af/at
Input power supply specifications Power supply built-in Mounting method Stationary Power Supply Method PoE
Dimension length(mm) 154 Dimension width(mm) 72 Dimension thickness(mm) 35

Additional Products in this Category

Tech Support