OA Apron

Part Number

Configured Part Number is shown.

Part Number
APR-309BK
APR-309GY
APR-309K
Part NumberVolume DiscountDays to Ship Color Features Size (W x D x H)
(mm)

9 Days or more

BlackTwo-layer type, lining (shield material) is removable. Shield performance is retained almost permanently.Free size

45 Days or more

GrayTwo-layer type, lining (shield material) is removable. Shield performance is retained almost permanently.Free size

10 Days or more

NavyTwo-layer type, lining (shield material) is removable. Shield performance is retained almost permanently.Free size

Loading...

  1. 1

Additional Products in this Category

Tech Support