XME Series

Part Number

Configured Part Number is shown.

 
Part Number
XME-12-B
XME-12-R
XME-12-Y
XME-24-B
XME-24-R
XME-24-Y
XME-M2-B
XME-M2-R
XME-M2-Y
Part NumberVolume DiscountDays to Ship Rated voltage
(V)
Color Notes
Available

25 Days or more

DC12VBlueFlashing sequence: triple-flashing
Available

25 Days or more

DC12VRedFlashing sequence: triple-flashing
Available

25 Days or more

DC12VYellowFlashing sequence: triple-flashing
Available

25 Days or more

DC24VBlueFlashing sequence: triple-flashing
Available

25 Days or more

DC24VRedFlashing sequence: triple-flashing
Available

11 Days or more

DC24VYellowFlashing sequence: triple-flashing
Available

25 Days or more

[Other] AC100/200/230VBlueFlashing sequence: triple-flashing
Available

25 Days or more

[Other] AC100/200/230VRedFlashing sequence: triple-flashing
Available

35 Days or more

[Other] AC100/200/230VYellowFlashing sequence: triple-flashing

Loading...

  1. 1

Basic Information

Light emitting part shape Cylindrical Size(⌀) 187 Light Source LED
Mounting method Bracket fixing method Buzzer (includes) None Lighting/blinking Blinking
Rotation None Representative standards CE Dimension height(mm) 255
Dimension width(mm) 187 Dimension depth(mm) 187 Features Flashing ON/OFF cycles: 110 ±10 cycles/min
Protection function (environmentally resistant) IP23 Body material Polycarbonate resin (globe unit)

Additional Products in this Category

Tech Support

Automation Components Group
Tel:+52-442-672-7661
Mon. - Fri. 8 a.m. - 6 p.m. Sat. 8 a.m. - 12 p.m