IS type insulation plate

IS type insulation plate

[Features]
・Use the product when you mount a backplane to the rear rail center rail pattern B or when you insulate a metal connector before using it.

Part Number

Configured Part Number is shown.

Part Number
IS-22
IS-43
Part NumberVolume DiscountDays to Ship RoHSL
(mm)
HP

7 Days or more

621442

8 Days or more

642984

Loading...

  1. 1

Basic Information

Color/Surface treatment Ivory Material ABS Resin Specifications Insulation plate

Additional Products in this Category

Tech Support