UL2517 ZRG-SB 300V Shield Cable for Flexing Applications

UL2517 ZRG-SB 300V Shield Cable for Flexing Applications

[Features]
· The conductor uses a copper-tin alloy wire to improve torsion resistance, earthquake resistance, and left-right bending resistance. The insulator uses fluorine, making it optimal for wiring in a cableveyor (shielded type).

Part Number

Configured Part Number is shown.

Part Number
2517 ZRG-SB-AWG21-1P-1
2517 ZRG-SB-AWG21-1P-2
2517 ZRG-SB-AWG21-1P-3
2517 ZRG-SB-AWG21-1P-4
2517 ZRG-SB-AWG21-1P-5
2517 ZRG-SB-AWG21-1P-6
2517 ZRG-SB-AWG21-1P-7
2517 ZRG-SB-AWG21-1P-8
2517 ZRG-SB-AWG21-1P-9
2517 ZRG-SB-AWG21-1P-10
2517 ZRG-SB-AWG21-1P-11
2517 ZRG-SB-AWG21-1P-12
2517 ZRG-SB-AWG21-1P-13
2517 ZRG-SB-AWG21-1P-14
2517 ZRG-SB-AWG21-1P-15
2517 ZRG-SB-AWG21-1P-16
2517 ZRG-SB-AWG21-1P-17
2517 ZRG-SB-AWG21-1P-18
2517 ZRG-SB-AWG21-1P-19
2517 ZRG-SB-AWG21-1P-20
2517 ZRG-SB-AWG21-1P-21
2517 ZRG-SB-AWG21-1P-22
2517 ZRG-SB-AWG21-1P-23
2517 ZRG-SB-AWG21-1P-24
2517 ZRG-SB-AWG21-1P-25
2517 ZRG-SB-AWG21-1P-26
2517 ZRG-SB-AWG21-1P-27
2517 ZRG-SB-AWG21-1P-28
2517 ZRG-SB-AWG21-1P-29
2517 ZRG-SB-AWG21-1P-30
2517 ZRG-SB-AWG21-1P-31
2517 ZRG-SB-AWG21-1P-32
2517 ZRG-SB-AWG21-1P-33
2517 ZRG-SB-AWG21-1P-34
2517 ZRG-SB-AWG21-1P-35
2517 ZRG-SB-AWG21-1P-36
2517 ZRG-SB-AWG21-1P-37
2517 ZRG-SB-AWG21-1P-38
2517 ZRG-SB-AWG21-1P-39
2517 ZRG-SB-AWG21-1P-40
2517 ZRG-SB-AWG21-1P-41
2517 ZRG-SB-AWG21-1P-42
2517 ZRG-SB-AWG21-1P-43
2517 ZRG-SB-AWG21-1P-44
2517 ZRG-SB-AWG21-1P-45
2517 ZRG-SB-AWG21-1P-46
2517 ZRG-SB-AWG21-1P-47
2517 ZRG-SB-AWG21-1P-48
2517 ZRG-SB-AWG21-1P-49
2517 ZRG-SB-AWG21-1P-50
2517 ZRG-SB-AWG21-1P-51
2517 ZRG-SB-AWG21-1P-52
2517 ZRG-SB-AWG21-1P-53
2517 ZRG-SB-AWG21-1P-54
2517 ZRG-SB-AWG21-1P-55
2517 ZRG-SB-AWG21-1P-56
2517 ZRG-SB-AWG21-1P-57
2517 ZRG-SB-AWG21-1P-58
2517 ZRG-SB-AWG21-1P-59
2517 ZRG-SB-AWG21-1P-60
Part NumberVolume DiscountDays to Ship RoHSTotal length
(m)
Number of cores Logarithm Finished outer diameter
(mm)
Other properties

7 Days

6121P6Twist resistance, earthquake resistance, right/left bend tolerance

7 Days

6221P6Twist resistance, earthquake resistance, right/left bend tolerance

7 Days

6321P6Twist resistance, earthquake resistance, right/left bend tolerance

7 Days

6421P6Twist resistance, earthquake resistance, right/left bend tolerance

7 Days

6521P6Twist resistance, earthquake resistance, right/left bend tolerance

7 Days

6621P6Twist resistance, earthquake resistance, right/left bend tolerance

7 Days

6721P6Twist resistance, earthquake resistance, right/left bend tolerance

7 Days

6821P6Twist resistance, earthquake resistance, right/left bend tolerance

7 Days

6921P6Twist resistance, earthquake resistance, right/left bend tolerance

7 Days

61021P6Twist resistance, earthquake resistance, right/left bend tolerance

7 Days

61121P6Twist resistance, earthquake resistance, right/left bend tolerance

7 Days

61221P6Twist resistance, earthquake resistance, right/left bend tolerance

7 Days

61321P6Twist resistance, earthquake resistance, right/left bend tolerance

7 Days

61421P6Twist resistance, earthquake resistance, right/left bend tolerance

7 Days

61521P6Twist resistance, earthquake resistance, right/left bend tolerance

7 Days

61621P6Twist resistance, earthquake resistance, right/left bend tolerance

7 Days

61721P6Twist resistance, earthquake resistance, right/left bend tolerance

7 Days

61821P6Twist resistance, earthquake resistance, right/left bend tolerance

7 Days

61921P6Twist resistance, earthquake resistance, right/left bend tolerance

7 Days

62021P6Twist resistance, earthquake resistance, right/left bend tolerance

7 Days

62121P6Twist resistance, earthquake resistance, right/left bend tolerance

7 Days

62221P6Twist resistance, earthquake resistance, right/left bend tolerance

7 Days

62321P6Twist resistance, earthquake resistance, right/left bend tolerance

7 Days

62421P6Twist resistance, earthquake resistance, right/left bend tolerance

7 Days

62521P6Twist resistance, earthquake resistance, right/left bend tolerance

7 Days

62621P6Twist resistance, earthquake resistance, right/left bend tolerance

7 Days

62721P6Twist resistance, earthquake resistance, right/left bend tolerance

7 Days

62821P6Twist resistance, earthquake resistance, right/left bend tolerance

7 Days

62921P6Twist resistance, earthquake resistance, right/left bend tolerance

7 Days

63021P6Twist resistance, earthquake resistance, right/left bend tolerance

7 Days

63121P6Twist resistance, earthquake resistance, right/left bend tolerance

7 Days

63221P6Twist resistance, earthquake resistance, right/left bend tolerance

7 Days

63321P6Twist resistance, earthquake resistance, right/left bend tolerance

7 Days

63421P6Twist resistance, earthquake resistance, right/left bend tolerance

7 Days

63521P6Twist resistance, earthquake resistance, right/left bend tolerance

7 Days

63621P6Twist resistance, earthquake resistance, right/left bend tolerance

7 Days

63721P6Twist resistance, earthquake resistance, right/left bend tolerance

7 Days

63821P6Twist resistance, earthquake resistance, right/left bend tolerance

7 Days

63921P6Twist resistance, earthquake resistance, right/left bend tolerance

7 Days

64021P6Twist resistance, earthquake resistance, right/left bend tolerance

7 Days

64121P6Twist resistance, earthquake resistance, right/left bend tolerance

7 Days

64221P6Twist resistance, earthquake resistance, right/left bend tolerance

7 Days

64321P6Twist resistance, earthquake resistance, right/left bend tolerance

7 Days

64421P6Twist resistance, earthquake resistance, right/left bend tolerance

7 Days

64521P6Twist resistance, earthquake resistance, right/left bend tolerance

7 Days

64621P6Twist resistance, earthquake resistance, right/left bend tolerance

7 Days

64721P6Twist resistance, earthquake resistance, right/left bend tolerance

7 Days

64821P6Twist resistance, earthquake resistance, right/left bend tolerance

7 Days

64921P6Twist resistance, earthquake resistance, right/left bend tolerance

7 Days

65021P6Twist resistance, earthquake resistance, right/left bend tolerance

7 Days

65121P6Twist resistance, earthquake resistance, right/left bend tolerance

7 Days

65221P6Twist resistance, earthquake resistance, right/left bend tolerance

7 Days

65321P6Twist resistance, earthquake resistance, right/left bend tolerance

7 Days

65421P6Twist resistance, earthquake resistance, right/left bend tolerance

7 Days

65521P6Twist resistance, earthquake resistance, right/left bend tolerance

7 Days

65621P6Twist resistance, earthquake resistance, right/left bend tolerance

7 Days

65721P6Twist resistance, earthquake resistance, right/left bend tolerance

7 Days

65821P6Twist resistance, earthquake resistance, right/left bend tolerance

7 Days

65921P6Twist resistance, earthquake resistance, right/left bend tolerance

7 Days

66021P6Twist resistance, earthquake resistance, right/left bend tolerance

Loading...

Basic Information

Conductor cross section(mm2) 0.5 AWG size 21 Rated voltage 300V
Shield Present Sheath Characteristic Oil resistance / Heat resistance Representative standards UL / CSA(c-UL)
Sheath Color Black matte Sheath Material PVC Insulation body materials Fluorine
Conductor outer diameter(mm) 1.1 Temperature rating(℃) 105

Additional Products in this Category

Tech Support