UL2517 ZRG 300V Cable for Flexing Applications

UL2517 ZRG 300V Cable for Flexing Applications

[Features]
· The conductor uses a copper-tin alloy wire to improve torsion resistance, earthquake resistance, and left-right bending resistance. The insulator uses fluorine, making it optimal for wiring in a cableveyor (shielded type).

Part Number

Configured Part Number is shown.

Part Number
2517 ZRG-AWG21-1P-1
2517 ZRG-AWG21-1P-2
2517 ZRG-AWG21-1P-3
2517 ZRG-AWG21-1P-4
2517 ZRG-AWG21-1P-5
2517 ZRG-AWG21-1P-6
2517 ZRG-AWG21-1P-7
2517 ZRG-AWG21-1P-8
2517 ZRG-AWG21-1P-9
2517 ZRG-AWG21-1P-10
2517 ZRG-AWG21-1P-11
2517 ZRG-AWG21-1P-12
2517 ZRG-AWG21-1P-13
2517 ZRG-AWG21-1P-14
2517 ZRG-AWG21-1P-15
2517 ZRG-AWG21-1P-16
2517 ZRG-AWG21-1P-17
2517 ZRG-AWG21-1P-18
2517 ZRG-AWG21-1P-19
2517 ZRG-AWG21-1P-20
2517 ZRG-AWG21-1P-21
2517 ZRG-AWG21-1P-22
2517 ZRG-AWG21-1P-23
2517 ZRG-AWG21-1P-24
2517 ZRG-AWG21-1P-25
2517 ZRG-AWG21-1P-26
2517 ZRG-AWG21-1P-27
2517 ZRG-AWG21-1P-28
2517 ZRG-AWG21-1P-29
2517 ZRG-AWG21-1P-30
2517 ZRG-AWG21-1P-31
2517 ZRG-AWG21-1P-32
2517 ZRG-AWG21-1P-33
2517 ZRG-AWG21-1P-34
2517 ZRG-AWG21-1P-35
2517 ZRG-AWG21-1P-36
2517 ZRG-AWG21-1P-37
2517 ZRG-AWG21-1P-38
2517 ZRG-AWG21-1P-39
2517 ZRG-AWG21-1P-40
2517 ZRG-AWG21-1P-41
2517 ZRG-AWG21-1P-42
2517 ZRG-AWG21-1P-43
2517 ZRG-AWG21-1P-44
2517 ZRG-AWG21-1P-45
2517 ZRG-AWG21-1P-46
2517 ZRG-AWG21-1P-47
2517 ZRG-AWG21-1P-48
2517 ZRG-AWG21-1P-49
2517 ZRG-AWG21-1P-50
2517 ZRG-AWG21-1P-51
2517 ZRG-AWG21-1P-52
2517 ZRG-AWG21-1P-53
2517 ZRG-AWG21-1P-54
2517 ZRG-AWG21-1P-55
2517 ZRG-AWG21-1P-56
2517 ZRG-AWG21-1P-57
2517 ZRG-AWG21-1P-58
2517 ZRG-AWG21-1P-59
2517 ZRG-AWG21-1P-60
Part NumberVolume DiscountDays to Ship RoHSTotal length
(m)
Number of cores
(Core)
Logarithm Finished outer diameter
(mm)
Other properties

7 Days or more

10121P5.1Twist resistance, earthquake resistance, right/left bend tolerance

7 Days or more

10221P5.1Twist resistance, earthquake resistance, right/left bend tolerance

7 Days or more

10321P5.1Twist resistance, earthquake resistance, right/left bend tolerance

7 Days or more

10421P5.1Twist resistance, earthquake resistance, right/left bend tolerance

7 Days or more

10521P5.1Twist resistance, earthquake resistance, right/left bend tolerance

7 Days or more

10621P5.1Twist resistance, earthquake resistance, right/left bend tolerance

7 Days or more

10721P5.1Twist resistance, earthquake resistance, right/left bend tolerance

7 Days or more

10821P5.1Twist resistance, earthquake resistance, right/left bend tolerance

7 Days or more

10921P5.1Twist resistance, earthquake resistance, right/left bend tolerance

7 Days or more

101021P5.1Twist resistance, earthquake resistance, right/left bend tolerance

7 Days or more

101121P5.1Twist resistance, earthquake resistance, right/left bend tolerance

7 Days or more

101221P5.1Twist resistance, earthquake resistance, right/left bend tolerance

7 Days or more

101321P5.1Twist resistance, earthquake resistance, right/left bend tolerance

7 Days or more

101421P5.1Twist resistance, earthquake resistance, right/left bend tolerance

7 Days or more

101521P5.1Twist resistance, earthquake resistance, right/left bend tolerance

7 Days or more

101621P5.1Twist resistance, earthquake resistance, right/left bend tolerance

7 Days or more

101721P5.1Twist resistance, earthquake resistance, right/left bend tolerance

7 Days or more

101821P5.1Twist resistance, earthquake resistance, right/left bend tolerance

7 Days or more

101921P5.1Twist resistance, earthquake resistance, right/left bend tolerance

7 Days or more

102021P5.1Twist resistance, earthquake resistance, right/left bend tolerance

7 Days or more

102121P5.1Twist resistance, earthquake resistance, right/left bend tolerance

7 Days or more

102221P5.1Twist resistance, earthquake resistance, right/left bend tolerance

7 Days or more

102321P5.1Twist resistance, earthquake resistance, right/left bend tolerance

7 Days or more

102421P5.1Twist resistance, earthquake resistance, right/left bend tolerance

7 Days or more

102521P5.1Twist resistance, earthquake resistance, right/left bend tolerance

7 Days or more

102621P5.1Twist resistance, earthquake resistance, right/left bend tolerance

7 Days or more

102721P5.1Twist resistance, earthquake resistance, right/left bend tolerance

7 Days or more

102821P5.1Twist resistance, earthquake resistance, right/left bend tolerance

7 Days or more

102921P5.1Twist resistance, earthquake resistance, right/left bend tolerance

7 Days or more

103021P5.1Twist resistance, earthquake resistance, right/left bend tolerance

7 Days or more

103121P5.1Twist resistance, earthquake resistance, right/left bend tolerance

7 Days or more

103221P5.1Twist resistance, earthquake resistance, right/left bend tolerance

7 Days or more

103321P5.1Twist resistance, earthquake resistance, right/left bend tolerance

7 Days or more

103421P5.1Twist resistance, earthquake resistance, right/left bend tolerance

7 Days or more

103521P5.1Twist resistance, earthquake resistance, right/left bend tolerance

7 Days or more

103621P5.1Twist resistance, earthquake resistance, right/left bend tolerance

7 Days or more

103721P5.1Twist resistance, earthquake resistance, right/left bend tolerance

7 Days or more

103821P5.1Twist resistance, earthquake resistance, right/left bend tolerance

7 Days or more

103921P5.1Twist resistance, earthquake resistance, right/left bend tolerance

7 Days or more

104021P5.1Twist resistance, earthquake resistance, right/left bend tolerance

7 Days or more

104121P5.1Twist resistance, earthquake resistance, right/left bend tolerance

7 Days or more

104221P5.1Twist resistance, earthquake resistance, right/left bend tolerance

7 Days or more

104321P5.1Twist resistance, earthquake resistance, right/left bend tolerance

7 Days or more

104421P5.1Twist resistance, earthquake resistance, right/left bend tolerance

7 Days or more

104521P5.1Twist resistance, earthquake resistance, right/left bend tolerance

7 Days or more

104621P5.1Twist resistance, earthquake resistance, right/left bend tolerance

7 Days or more

104721P5.1Twist resistance, earthquake resistance, right/left bend tolerance

7 Days or more

104821P5.1Twist resistance, earthquake resistance, right/left bend tolerance

7 Days or more

104921P5.1Twist resistance, earthquake resistance, right/left bend tolerance

7 Days or more

105021P5.1Twist resistance, earthquake resistance, right/left bend tolerance

7 Days or more

105121P5.1Twist resistance, earthquake resistance, right/left bend tolerance

7 Days or more

105221P5.1Twist resistance, earthquake resistance, right/left bend tolerance

7 Days or more

105321P5.1Twist resistance, earthquake resistance, right/left bend tolerance

7 Days or more

105421P5.1Twist resistance, earthquake resistance, right/left bend tolerance

7 Days or more

105521P5.1Twist resistance, earthquake resistance, right/left bend tolerance

7 Days or more

105621P5.1Twist resistance, earthquake resistance, right/left bend tolerance

7 Days or more

105721P5.1Twist resistance, earthquake resistance, right/left bend tolerance

7 Days or more

105821P5.1Twist resistance, earthquake resistance, right/left bend tolerance

7 Days or more

105921P5.1Twist resistance, earthquake resistance, right/left bend tolerance

7 Days or more

106021P5.1Twist resistance, earthquake resistance, right/left bend tolerance

Loading...

Basic Information

Conductor cross section(mm2) 0.5 AWG size(AWG) 21 Rated voltage 300V
Shield None Sheath Characteristic Oil resistance / Heat resistance Representative standards UL / CSA(c-UL)
Sheath Color Black matte Sheath Material PVC Insulation body materials Fluorine
Conductor outer diameter(mm) 1.1 Temperature rating(℃) 105

Additional Products in this Category

Tech Support