• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

MVVS Vinyl Cord for Microphones

MVVS Vinyl Cord for Microphones
  • Volume Discount

Cable from Tanaka Densen mainly used for electrical acoustic equipment and telecommunication equipment, insulated and sheathed using compound based on vinyl chloride resin.

Part Number

Configured Part Number is shown.

Part Number
MVVS-0.5SQ-2-100
MVVS-0.75SQ-2-100
Part NumberVolume DiscountDays to Ship RoHSConductor cross section
(mm2)
AWG size
(AWG)
Finished outer diameter
(mm)
Internal conductor configuration (number of strands/strand diameter)
(Units/mm)
Internal conductor outer diameter
(mm)
Available

Quote

100.5205.720/0.180.9
Available

9 Days or more

100.75186.330/0.181.1

Loading...

  1. 1

Basic Information

Total length(m) 100 Number of cores(Core) 2 Shield Present
Sheath Color Gray Sheath Material PVC Insulation body materials PVC
Shield type Braid shield

Additional Products in this Category

Tech Support

Automation Components Group
Tel:+52-442-672-7661
Mon. - Fri. 8 a.m. - 6 p.m. Sat. 8 a.m. - 12 p.m