Tin Plated Flat Stranded Wire TBC

Tin Plated Flat Stranded Wire TBC
  • Volume Discount

Wire from Tanaka Densen using tin plated annealed copper strands. Suitable for connection of electrical equipment and grounding connection as electrical conductor requiring flexibility.

Part Number

Configured Part Number is shown.

Part Number
TBC-0.5SQ-100
TBC-0.75SQ-100
TBC-1.25SQ-100
TBC-2.0SQ-100
TBC-3.5SQ-100
TBC-5.5SQ-100
TBC-8.0SQ-100
Part NumberVolume DiscountDays to Ship RoHSConductor cross section
(mm2)
Finished outer diameter
(mm)
Internal conductor configuration (number of strands/strand diameter)
(Units/mm)
Material
Available

9 Days or more

100.51.7X0.448/0.12Tin-plated soft copper wire
Available

9 Days or more

100.752.7X0.764/0.12Tin-plated soft copper wire
Available

9 Days or more

101.253.6X0.9112/0.12Tin-plated soft copper wire
Available

9 Days or more

1024.7X1.0176/0.12Tin-plated soft copper wire
Available

Quote

103.57.0X1.0312/0.12Tin-plated soft copper wire
Available

9 Days or more

105.59.6X1.4480/0.12Tin-plated soft copper wire
Available

9 Days or more

10815X1.9704/0.12Tin-plated soft copper wire

Loading...

  1. 1

Basic Information

Total length(m) 100 Packing Method Bundle

Additional Products in this Category

Tech Support

Automation Components Group
Tel:+52-442-672-7661
Mon. - Fri. 8 a.m. - 6 p.m. Sat. 8 a.m. - 12 p.m